********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Sep 01, 2014
*ECN S14-1754, Rev. C
*File Name: Si4434DY_PS_RC.txt and Si4434DY_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4434DY 4 1 2
M1  3 1 2 2 NMOS W=3504832u L=0.25u     
M2  2 1 2 4 PMOS W=3504832u L=0.50u 
R1  4 3     RTEMP 60E-3
CGS 1 2     1100E-12
DBD 2 4     DBD
***************************************************************** 
.MODEL  NMOS       NMOS (  LEVEL  = 3            TOX    = 10E-8
+ RS     = 70E-3           RD     = 0            NSUB   = 1.2E17
+ KP     = 1E-5            U0     = 650
+ VMAX   = 0               XJ     = 5E-7         KAPPA  = 10E-2
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0            CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
***************************************************************** 
.MODEL  PMOS       PMOS (LEVEL    = 3            TOX    = 10E-8
+NSUB    = 3E16            TPG    = -1)           
 **************************************************************** 
.MODEL DBD D (CJO=800E-12 VJ=0.38 M=0.20
+RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=212)
*****************************************************************  
.MODEL RTEMP RES (TC1=4E-3 TC2=5.5E-6)
***************************************************************** 
.ENDS

* source COMPONENT GENERATOR
.SUBCKT Si4434DY_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  10.8965m  TC=0,0 
C_CF2         0 N16364  40.8943m  TC=0,0 
R_RT1         j-a-Temp-Tank N11404  3.8940 TC=0,0 
C_CF7         0 N18737  79.9560m  TC=0,0 
R_RT7         N11712 N11716  9.6114 TC=0,0 
C_CF4         0 N16388  1.3629  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  39.2235 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  11.6211 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  4.9234 TC=0,0 
R_RT6         N11708 N11712  5.4419 TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 j-a-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  47.4237m  TC=0,0 
R_RT5         j-f-Temp-Tank N11708  988.6144m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  19.2553 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  4.0148 TC=0,0 
C_CT1         j-a-Temp-Tank N11404  13.0940m  TC=0,0 
R_RF1         j-a-Temp-Filter N16364  8.7137 TC=0,0 
R_RT2         N11404 N11408  23.5181 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  2.0954  TC=0,0 
R_RF5         j-f-Temp-Filter N18733  1.3066 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  2.5063  TC=0,0 
G_G5         0 j-a-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  7.7176 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  13.6591 TC=0,0 
C_CF8         0 N18741  103.8193m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 j-f-Temp-Filter  2.0825m  TC=0,0 
C_CF1         0 j-a-Temp-Filter  13.0287m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         j-f-Temp-Tank N11708  6.8893m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  40.4787 TC=0,0 
C_CT8         N11716 N11732  119.7709m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 j-f-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  147.3825m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  8.5330m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
X_U1         DRAIN GATE SOURCE SI4434DY 
C_CF3         0 N16384  564.7938m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  7.9366 TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 j-f-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS
